AL466 100FT AL466 100FT
10488142
$0.00
/
- Chain Pitch (in): 0.5 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.156 in
- Pin Diameter (mm): 3.962 mm
- Plate Depth (in): 0.41 in
- Plate Depth (mm): 10.414 mm
- Plate Thickness (in): 0.06 in
- Plate Thickness (mm): 1.524 mm
- Base Catalog No: AL466
- Height: 2.00
- Length: 2.00
- Net Weight: 0.70
- Overall Width/Pin Length (in): 0.835 in
- Overall Width/Pin Length (mm): 20.98 mm
- Product Type: High Performance Light
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Al466 100 Ft Al466 Leaf 100 Ft