AL566 100FT AL566 100FT
10488143
$0.00
/
- Chain Pitch (in): 0.625 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.2 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (in): 0.513 in
- Plate Depth (mm): 13.03 mm
- Plate Thickness (in): 0.08 in
- Plate Thickness (mm): 2.032 mm
- Base Catalog No: AL566
- Height: 2.00
- Length: 2.00
- Net Weight: 1.16
- Overall Width/Pin Length (in): 1.087 in
- Overall Width/Pin Length (mm): 27.483 mm
- Product Type: High Performance Light
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Al566 100 Ft Al566 Leaf 100 Ft