AL866 50FT AL866 50FT
10488147
$0.00
/
- Chain Pitch (in): 1 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.925 mm
- Plate Depth (in): 0.82 in
- Plate Depth (mm): 20.828 mm
- Plate Thickness (in): 0.125 in
- Plate Thickness (mm): 3.175 mm
- Base Catalog No: AL866
- Net Weight: 3.29
- Overall Width/Pin Length (in): 1.669 in
- Overall Width/Pin Length (mm): 43.434 mm
- Product Type: High Performance Light
- Weight unit: LB
Al866 50 Ft Al866 Leaf 50 Ft