BL1246 50FT BL1246 50FT
10488178
$0.00
/
- Chain Pitch (in): 1.5 in
- Lacing (in): 4 x 6 in
- Pin Diameter (in): 0.5 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (in): 1.354 in
- Plate Depth (mm): 34.4 mm
- Plate Thickness (in): 0.217 in
- Plate Thickness (mm): 5.5 mm
- Base Catalog No: BL1246
- Height: 4.00
- ISO Minimum Tensile Strength (N): 302400 N
- Length: 4.00
- Net Weight: 5.79
- Overall Width/Pin Length (in): 2.469 in
- Overall Width/Pin Length (mm): 62.7 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 400000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
BL1246 50 Ft BL1246 Leaf 50 Ft