BL1288 50FT BL1288 50FT
10488181
$0.00
/
- Chain Pitch (in): 1.5 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.5 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (in): 1.354 in
- Plate Depth (mm): 34.4 mm
- Plate Thickness (in): 0.217 in
- Plate Thickness (mm): 5.5 mm
- Base Catalog No: BL1288
- Height: 4.00
- ISO Minimum Tensile Strength (N): 604800 N
- Length: 4.00
- Net Weight: 13.00
- Overall Width/Pin Length (in): 3.85 in
- Overall Width/Pin Length (mm): 97.8 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 800000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
BL1288 50 Ft BL1288 Leaf 50 Ft