BL1434 50FT BL1434 50FT
10488184
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.75 in
- Lacing (in): 3 x 4 in
- Pin Diameter (in): 0.562 in
- Pin Diameter (mm): 14.27 mm
- Plate Depth (in): 1.606 in
- Plate Depth (mm): 40.8 mm
- Plate Thickness (in): 0.248 in
- Plate Thickness (mm): 6.3 mm
- Base Catalog No: BL1434
- Height: 4.00
- ISO Minimum Tensile Strength (N): 315800 N
- Length: 4.00
- Net Weight: 7.73
- Overall Width/Pin Length (in): 2.035 in
- Overall Width/Pin Length (mm): 51.7 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 375000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
BL1434 50 Ft BL1434 Leaf 50 Ft