BL1446 50FT BL1446 50FT
10488185
$0.00
/
- Chain Pitch (in): 1.75 in
- Lacing (in): 4 x 6 in
- Pin Diameter (in): 0.562 in
- Pin Diameter (mm): 14.27 mm
- Plate Depth (in): 1.606 in
- Plate Depth (mm): 40.8 mm
- Plate Thickness (in): 0.248 in
- Plate Thickness (mm): 6.3 mm
- Base Catalog No: BL1446
- Height: 4.00
- ISO Minimum Tensile Strength (N): 382600 N
- Length: 4.00
- Net Weight: 11.00
- Overall Width/Pin Length (in): 2.815 in
- Overall Width/Pin Length (mm): 71.5 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 500000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
BL1446 50 Ft BL1446 Leaf 50 Ft