BL634 100FT BL634 100FT
10488209
$0.00
/
- Chain Pitch (in): 0.75 in
- Lacing (in): 3 x 4 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (in): 0.705 in
- Plate Depth (mm): 17.9 mm
- Plate Thickness (in): 0.122 in
- Plate Thickness (mm): 3.1 mm
- Base Catalog No: BL634
- Height: 2.00
- ISO Minimum Tensile Strength (N): 75600 N
- Length: 2.00
- Net Weight: 1.63
- Overall Width/Pin Length (in): 1.039 in
- Overall Width/Pin Length (mm): 26.4 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 93000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
BL634 Leaf 100 Ft