BL646 50FT BL646 50FT
10488214
$0.00
/
- Chain Pitch (in): 0.75 in
- Lacing (in): 4 x 6 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (in): 0.705 in
- Plate Depth (mm): 17.9 mm
- Plate Thickness (in): 0.122 in
- Plate Thickness (mm): 3.1 mm
- Base Catalog No: BL646
- Height: 2.00
- ISO Minimum Tensile Strength (N): 97900 N
- Length: 2.00
- Overall Width/Pin Length (in): 1.413 in
- Overall Width/Pin Length (mm): 35.9 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 124000 N
- Unit of Dimension: IN
- Width: 2.00
BL646 50 Ft BL646 Leaf 50 Ft