BL844 100FT USE SAP # 10702511
10488233
$0.00
/
- Chain Pitch (in): 1 in
- Lacing (in): 4 x 4 in
- Pin Diameter (in): 0.375 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (in): 0.929 in
- Plate Depth (mm): 23.6 mm
- Plate Thickness (in): 0.157 in
- Plate Thickness (mm): 4 mm
- Base Catalog No: BL844
- Height: 2.00
- ISO Minimum Tensile Strength (N): 169000 N
- Length: 2.00
- Net Weight: 3.30
- Overall Width/Pin Length (in): 1.469 in
- Overall Width/Pin Length (mm): 37.3 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 220000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
BL844 100 Ft BL844 Leaf 100 Ft