AL1288 50FT AL1288 50FT
10499539
$0.00
/
- Chain Pitch (in): 1.5 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.437 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (in): 1.23 in
- Plate Depth (mm): 31.242 mm
- Plate Thickness (in): 0.187 in
- Plate Thickness (mm): 4.75 mm
- Base Catalog No: AL1288
- Height: 4.00
- Length: 4.00
- Net Weight: 9.20
- Overall Width/Pin Length (in): 3.268 in
- Overall Width/Pin Length (mm): 83.261 mm
- Product Type: High Performance Light
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Al1288 50 Ft Al1288 Leaf 50 Ft