LC AL1688_25P A-A SP
10696653
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 14.27 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: AL1688
- Chain Category: Leaf Chain
- Chain End Type: A-A
- Chain Length (No. of Links): 25
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 856000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 25.27
- Overall Width/Pin Length (mm): 111.7 mm
- Rex/Morse Minimum Tensile Strength (N): 900000 N
- Total Length (m): 1.27 m
- Weight unit: KG