LC AL644_17P KRT
10697219
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.8 mm
- Base Catalog No: AL644
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 17
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 63600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.66
- Overall Width/Pin Length (mm): 23 mm
- Rex/Morse Minimum Tensile Strength (N): 72000 N
- Total Length (m): 0.3239 m
- Weight unit: KG
- Width Between Outer Plates (mm): 15 mm