LC AL1288_183P I/C
10697251
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.5 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.437 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (in): 1.23 in
- Plate Depth (mm): 31.242 mm
- Plate Thickness (in): 0.187 in
- Plate Thickness (mm): 4.75 mm
- Base Catalog No: AL1288
- Net Weight: 12.69
- Overall Width/Pin Length (in): 3.278 in
- Overall Width/Pin Length (mm): 83.261 mm
- Weight unit: KG