LC AL1466_343P (50FT) I/C
10697332
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 36 mm
- Base Catalog No: AL1466
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 343
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 558000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 14.38
- Overall Width/Pin Length (mm): 74.5 mm
- Rex/Morse Minimum Tensile Strength (N): 585000 N
- Total Length (m): 15.2464 m
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm