LC BL1034_481P (50FT) I/C HSP
10703947
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.2 mm
- Base Catalog No: BL1034
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 481
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2034
- ISO Minimum Tensile Strength (N): 182400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 6.16
- Overall Width/Pin Length (mm): 38.7 mm
- Rex/Morse Minimum Tensile Strength (N): 246000 N
- Total Length (m): 15.2718 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24 mm