LC AL1088_379P
10749501
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 25.7 mm
- Base Catalog No: AL1088
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 379
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 354000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 9.74
- Overall Width/Pin Length (mm): 70.8 mm
- Rex/Morse Minimum Tensile Strength (N): 420000 N
- Total Length (m): 12.0333 m
- Weight unit: KG
- Width Between Outer Plates (mm): 57.9 mm