LC AL444 DL_3939P HSP (CN-UV)_BSCHN
10830251
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 3.96 mm
- Base Catalog No: AL444DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 3939
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 28200 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 0.72
- Overall Width/Pin Length (mm): 14.6 mm
- Rex/Morse Minimum Tensile Strength (N): 28200 N
- Total Length (m): 50.0253 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.5 mm