LC AL1266_216P I-A
10858281
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.4 mm
- Base Catalog No: AL1266
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 216
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 381000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 9.54
- Overall Width/Pin Length (mm): 63.4 mm
- Rex/Morse Minimum Tensile Strength (N): 405000 N
- Total Length (m): 8.2296 m
- Weight unit: KG
- Width Between Outer Plates (mm): 48 mm