LC AL844_43P+AGS/BS
10954334
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: AL844
- Chain Category: Leaf Chain
- Chain End Type: AGS-AGS
- Chain Length (No. of Links): 43
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 113400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.00
- Overall Width/Pin Length (mm): 29.5 mm
- Rex/Morse Minimum Tensile Strength (N): 130000 N
- Total Length (m): 1.0922 m
- Weight unit: KG
- Width Between Outer Plates (mm): 18.9 mm