LC AL1066_199P I/C
10981347
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 25.7 mm
- Base Catalog No: AL1066
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 199
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 265500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 7.32
- Overall Width/Pin Length (mm): 54.1 mm
- Rex/Morse Minimum Tensile Strength (N): 315000 N
- Total Length (m): 6.3183 m
- Weight unit: KG
- Width Between Outer Plates (mm): 41.3 mm