LC AL522_315P KRT
11001703
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 12.8 mm
- Base Catalog No: AL522
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 315
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 22000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 0.63
- Overall Width/Pin Length (mm): 10.8 mm
- Rex/Morse Minimum Tensile Strength (N): 25000 N
- Total Length (m): 5.0006 m
- Weight unit: KG
- Width Between Outer Plates (mm): 4.2 mm